IESNA:LM-63-2002
[TEST]P1507878
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-3)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-830-U-T2LG
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 80CRI 3000K FIXTURE w/ TYPE II LOW GLARE DISTRIBUTION FIXTURE
[LAMP] (26) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6057.2
TILT=NONE
26 -1 1 37 43 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 67 75 85 90 95 105 115 125 135 145 155 165 175 180 185 
 195 205 215 225 235 245 255 265 270 275 285 293 295 305 315 325 335 345 355 
 360 
974.6 993.9 1017.4 1010.5 952.5 848.9 756.5 764.7 814.4 893.1 1002.2 1125.0 1258.9 1390.1 1557.1 1800.0 2038.8 2236.2 
2403.3 2472.3 2435.0 2337.0 2099.6 1754.5 1314.1 1040.8 813.1 537.0 385.1 262.3 178.1 120.1 91.1 51.1 22.1 4.1 0.0 
974.6 996.6 1018.7 1010.5 958.0 853.1 759.2 763.4 814.4 893.1 996.6 1129.2 1260.3 1409.4 1564.0 1812.5 2054.0 2261.1 
2407.4 2490.2 2453.0 2356.3 2128.6 1784.9 1339.0 1071.2 833.8 568.7 400.3 265.0 180.8 122.9 95.2 56.6 23.5 4.1 0.0 
974.6 992.5 1016.0 1011.8 970.4 882.1 779.9 768.9 818.6 891.7 996.6 1126.4 1263.1 1402.5 1591.6 1800.0 2074.7 2239.0 
2417.1 2498.5 2497.1 2428.1 2229.3 1898.0 1499.1 1213.4 966.3 726.1 517.6 352.0 225.0 154.6 114.6 69.0 27.6 4.1 0.0 
974.6 995.3 1020.1 1025.6 1004.9 934.5 833.8 789.6 822.7 898.6 999.4 1116.7 1257.5 1388.7 1540.5 1720.0 1980.9 2211.4 
2397.8 2531.6 2575.8 2517.8 2378.4 2121.7 1678.6 1296.2 1085.0 889.0 691.6 530.1 353.4 237.4 151.8 77.3 29.0 4.1 0.0 
974.6 995.3 1020.1 1039.4 1038.1 1003.5 912.4 846.2 843.4 898.6 987.0 1100.2 1243.7 1394.2 1541.9 1707.6 1902.2 2139.6 
2361.9 2568.9 2665.5 2668.3 2585.5 2432.3 2043.0 1557.1 1148.5 922.1 741.3 590.8 418.3 278.8 194.6 125.6 51.1 4.1 0.0 
974.6 991.1 1021.5 1057.4 1076.7 1073.9 1036.7 975.9 931.8 951.1 1024.3 1129.2 1264.4 1431.5 1605.4 1795.9 1975.3 2153.4 
2349.4 2544.1 2709.7 2769.1 2737.3 2606.2 2366.0 1954.6 1334.8 848.9 568.7 412.7 287.1 198.8 116.0 64.9 27.6 4.1 0.0 
974.6 989.7 1020.1 1057.4 1102.9 1137.4 1156.8 1152.6 1122.3 1123.6 1158.2 1241.0 1370.7 1530.9 1735.2 1933.9 2121.7 2252.8 
2364.6 2459.9 2571.7 2729.0 2894.7 2943.0 2915.4 2818.8 2415.7 1662.0 905.5 498.3 324.4 237.4 135.3 64.9 23.5 4.1 
0.0 
974.6 984.2 1013.2 1054.6 1111.2 1178.9 1242.4 1316.9 1377.6 1423.2 1470.1 1543.3 1653.7 1802.8 1998.8 2192.1 2339.8 
2454.3 2555.1 2602.1 2666.9 2802.2 3001.0 3373.7 3727.1 3825.1 3346.1 2574.4 1949.1 1283.8 699.9 369.9 175.3 
104.9 45.6 5.5 0.0 
974.6 987.0 1013.2 1057.4 1111.2 1183.0 1256.2 1341.7 1426.0 1495.0 1564.0 1641.3 1743.4 1895.3 2088.5 2257.0 2407.4 
2522.0 2629.7 2669.7 2742.9 2875.4 3081.0 3409.6 3818.2 3903.8 3416.5 2607.6 1958.8 1250.6 672.3 363.0 178.1 
100.8 46.9 5.5 0.0 
974.6 985.6 1013.2 1056.0 1112.6 1189.9 1285.2 1392.8 1525.3 1673.0 1848.4 2033.3 2226.6 2406.0 2592.4 2733.2 2810.5 
2908.5 2952.7 2949.9 2999.6 3088.0 3194.2 3321.2 3299.2 3116.9 2820.2 2241.8 1504.6 742.7 410.0 271.9 144.9 
89.7 44.2 5.5 0.0 
974.6 984.2 1010.5 1043.6 1091.9 1162.3 1243.7 1356.9 1483.9 1633.0 1813.8 2019.5 2257.0 2513.7 2770.5 3009.3 3168.0 
3328.1 3406.8 3431.7 3482.7 3568.3 3656.7 3665.0 3401.3 3034.1 2504.0 1882.9 1268.6 726.1 440.3 236.0 120.1 64.9 
20.7 5.5 0.0 
974.6 977.3 999.4 1033.9 1082.2 1147.1 1221.7 1314.1 1437.0 1559.8 1726.9 1904.9 2125.8 2342.5 2571.7 2751.1 2898.8 
3005.1 3052.1 3053.4 3064.5 3133.5 3245.3 3259.1 3065.9 2802.2 2290.1 1735.2 1227.2 744.0 469.3 255.4 111.8 53.8 
16.6 5.5 0.0 
974.6 985.6 1002.2 1035.3 1079.5 1129.2 1198.2 1283.8 1373.5 1481.2 1619.2 1771.1 1942.2 2101.0 2269.4 2395.0 2479.2 
2535.8 2530.3 2476.4 2446.1 2495.8 2581.3 2625.5 2551.0 2364.6 1987.8 1597.1 1152.6 723.3 429.3 237.4 124.2 70.4 
26.2 5.5 0.0 
974.6 977.3 992.5 1009.1 1040.8 1069.8 1093.3 1119.5 1140.2 1144.3 1145.7 1152.6 1155.4 1149.9 1140.2 1111.2 1062.9 1004.9 942.8 
857.2 777.2 721.9 691.6 655.7 611.5 543.9 462.4 407.2 346.5 299.5 251.2 189.1 125.6 81.4 35.9 4.1 0.0 
974.6 973.2 980.1 981.5 975.9 952.5 906.9 842.0 779.9 737.1 706.8 699.9 706.8 721.9 742.7 770.3 784.1 786.8 766.1 
716.4 644.6 566.0 506.6 451.4 400.3 353.4 321.6 298.2 267.8 240.2 204.3 167.0 96.6 66.3 31.7 4.1 0.0 
974.6 973.2 963.5 940.1 889.0 800.6 710.9 665.4 652.9 652.9 654.3 648.8 650.2 652.9 654.3 657.1 650.2 639.1 612.9 
568.7 510.7 456.9 405.8 364.4 334.1 310.6 287.1 262.3 237.4 204.3 162.9 128.4 85.6 48.3 22.1 4.1 0.0 
974.6 966.3 949.7 890.4 784.1 679.2 640.5 648.8 662.6 664.0 657.1 647.4 632.2 622.6 618.4 603.2 585.3 554.9 517.6 
474.9 429.3 396.2 364.4 339.6 320.3 300.9 276.1 258.1 230.5 215.3 175.3 142.2 104.9 62.1 26.2 5.5 0.0 
974.6 963.5 930.4 831.0 693.0 632.2 643.3 668.1 679.2 679.2 670.9 657.1 639.1 623.9 606.0 578.4 543.9 503.8 466.6 
432.1 401.7 375.5 350.6 334.1 317.5 289.9 273.3 248.5 270.6 249.9 218.1 190.5 136.7 91.1 42.8 6.9 0.0 
974.6 963.5 905.5 782.7 648.8 629.5 666.7 690.2 701.2 701.2 690.2 675.0 657.1 635.0 611.5 574.2 524.6 470.7 434.8 
397.6 367.2 345.1 324.4 305.1 278.8 259.5 231.9 234.7 255.4 230.5 205.7 169.8 132.5 75.9 41.4 4.1 0.0 
974.6 953.9 890.4 739.9 623.9 636.4 675.0 704.0 715.0 716.4 712.3 697.1 680.5 659.8 628.1 567.3 498.3 441.7 403.1 
371.3 352.0 320.3 302.3 273.3 252.6 226.4 209.8 225.0 220.9 198.8 171.2 136.7 104.9 70.4 49.7 1.4 0.0 
974.6 958.0 889.0 733.0 622.6 641.9 680.5 709.5 721.9 723.3 719.2 715.0 698.5 672.3 629.5 553.5 477.6 419.6 379.6 
354.8 328.5 305.1 287.1 262.3 238.8 211.2 201.5 215.3 208.4 183.6 156.0 149.1 106.3 66.3 42.8 1.4 0.0 
974.6 955.2 890.4 741.3 621.2 643.3 680.5 708.1 721.9 721.9 721.9 716.4 704.0 681.9 633.6 556.3 481.8 421.0 376.8 
353.4 321.6 303.7 283.0 258.1 233.3 207.1 200.2 212.6 207.1 178.1 151.8 132.5 88.3 63.5 40.0 0.0 0.0 
974.6 953.9 887.6 731.6 622.6 640.5 683.3 708.1 721.9 724.7 723.3 713.7 702.6 673.6 632.2 559.1 477.6 426.5 379.6 
354.8 325.8 303.7 287.1 260.9 237.4 211.2 200.2 212.6 209.8 183.6 156.0 143.6 103.5 66.3 42.8 0.0 0.0 
974.6 955.2 894.5 750.9 630.8 635.0 677.8 702.6 716.4 717.8 710.9 698.5 680.5 657.1 622.6 566.0 501.1 448.6 405.8 
369.9 346.5 314.7 299.5 269.2 245.7 220.9 205.7 220.9 229.1 202.9 169.8 136.7 99.4 67.6 48.3 0.0 0.0 
974.6 955.2 900.0 786.8 655.7 630.8 662.6 690.2 704.0 704.0 693.0 680.5 658.4 635.0 610.1 572.9 523.2 476.2 440.3 
401.7 367.2 336.8 313.4 288.5 266.4 245.7 222.2 218.1 238.8 230.5 202.9 169.8 127.0 75.9 40.0 2.8 0.0 
974.6 956.6 920.7 833.8 704.0 637.7 643.3 669.5 683.3 683.3 677.8 669.5 654.3 633.6 614.3 582.5 548.0 512.1 477.6 
439.0 403.1 369.9 341.0 317.5 295.4 266.4 247.1 225.0 225.0 244.3 220.9 194.6 142.2 91.1 46.9 5.5 0.0 
974.6 956.6 937.3 886.2 797.9 698.5 650.2 651.5 662.6 670.9 670.9 666.7 661.2 650.2 640.5 615.7 592.2 560.4 532.8 
496.9 459.7 411.4 372.7 338.2 307.8 277.5 245.7 220.9 193.3 189.1 162.9 132.5 100.8 62.1 19.3 0.0 0.0 
974.6 960.8 951.1 937.3 898.6 828.2 753.7 691.6 668.1 666.7 669.5 675.0 687.4 697.1 705.4 704.0 693.0 668.1 632.2 
588.0 532.8 481.8 430.7 381.0 336.8 299.5 266.4 231.9 205.7 171.2 138.0 106.3 75.9 41.4 19.3 0.0 0.0 
974.6 966.3 966.3 971.8 982.8 975.9 952.5 908.3 851.7 797.9 760.6 744.0 757.8 789.6 811.7 821.3 824.1 821.3 796.5 
748.2 690.2 635.0 578.4 512.1 447.2 379.6 320.3 287.1 248.5 215.3 185.0 149.1 84.2 58.0 24.8 0.0 0.0 
974.6 971.8 980.1 1007.7 1039.4 1085.0 1127.8 1166.4 1214.8 1243.7 1260.3 1279.6 1286.5 1276.9 1246.5 1198.2 1138.8 1072.6 1000.8 
948.3 918.0 893.1 855.8 811.7 755.1 651.5 512.1 411.4 328.5 284.4 241.6 182.2 113.2 75.9 33.1 0.0 0.0 
974.6 967.7 984.2 1013.2 1062.9 1129.2 1198.2 1307.2 1431.5 1565.4 1710.3 1880.1 2058.2 2215.5 2359.1 2477.8 2546.8 
2568.9 2580.0 2563.4 2591.0 2666.9 2755.3 2748.4 2615.9 2339.8 1882.9 1479.8 1058.8 679.2 405.8 223.6 120.1 64.9 
22.1 0.0 0.0 
974.6 973.2 987.0 1020.1 1076.7 1144.3 1223.0 1337.6 1479.8 1639.9 1829.0 2031.9 2252.8 2473.7 2679.4 2843.6 2967.9 
3053.4 3093.5 3101.8 3183.2 3266.0 3354.4 3285.3 3060.3 2722.1 2080.3 1566.8 1050.5 676.4 411.4 226.4 107.7 52.5 
15.2 0.0 0.0 
974.6 974.6 993.9 1029.8 1086.4 1156.8 1249.3 1374.9 1535.0 1703.4 1900.8 2146.5 2370.1 2621.4 2851.9 3064.5 3253.6 
3373.7 3424.8 3486.9 3584.9 3687.0 3789.2 3612.5 3286.7 2905.7 2247.3 1663.4 1046.3 611.5 367.2 209.8 111.8 62.1 
16.6 0.0 0.0 
974.6 978.7 998.0 1036.7 1101.6 1173.3 1274.1 1399.7 1555.7 1726.9 1917.4 2131.3 2323.2 2493.0 2649.0 2771.8 2872.6 
2949.9 2984.4 3024.5 3092.1 3220.5 3335.0 3401.3 3203.9 2932.0 2520.6 2054.0 1334.8 574.2 346.5 219.5 127.0 81.4 
35.9 1.4 0.0 
974.6 977.3 999.4 1042.2 1098.8 1170.6 1256.2 1352.8 1437.0 1514.3 1583.3 1655.1 1775.2 1921.5 2094.1 2273.5 2429.5 
2563.4 2647.6 2722.1 2810.5 2977.5 3203.9 3579.4 3985.2 3901.0 3249.5 2505.4 1913.2 1105.7 556.3 305.1 150.5 
93.9 40.0 2.8 0.0 
974.6 977.3 1003.5 1039.4 1097.4 1170.6 1239.6 1325.2 1397.0 1448.0 1493.6 1572.3 1692.4 1851.1 2026.4 2219.7 2372.9 
2501.3 2597.9 2669.7 2766.3 2944.4 3184.6 3601.5 3996.3 3891.3 3260.5 2480.6 1878.7 1176.1 606.0 302.3 156.0 
95.2 38.7 1.4 0.0 
974.6 980.1 1004.9 1046.3 1085.0 1127.8 1149.9 1133.3 1096.0 1096.0 1154.0 1258.9 1419.0 1587.5 1779.3 1962.9 2145.1 2283.2 
2392.2 2491.6 2636.6 2865.7 3079.7 3170.8 3152.8 3045.2 2631.0 1706.2 984.2 502.5 320.3 240.2 150.5 73.2 24.8 1.4 
0.0 
974.6 987.0 1009.1 1040.8 1060.1 1057.4 1009.1 930.4 901.4 930.4 1016.0 1126.4 1276.9 1449.4 1624.7 1806.9 1974.0 2134.1 
2316.3 2513.7 2716.6 2811.9 2782.9 2650.4 2411.6 1920.1 1276.9 784.1 492.8 371.3 270.6 202.9 136.7 75.9 24.8 1.4 0.0 
974.6 989.7 1014.6 1033.9 1024.3 982.8 882.1 815.8 824.1 876.6 975.9 1101.6 1246.5 1397.0 1559.8 1718.6 1909.1 2146.5 
2388.1 2584.1 2693.2 2676.6 2589.6 2392.2 2036.1 1485.3 1073.9 860.0 716.4 577.0 434.8 294.0 209.8 135.3 55.2 5.5 0.0 
974.6 993.9 1016.0 1022.9 995.3 916.6 804.8 770.3 802.0 865.5 962.1 1086.4 1220.3 1368.0 1521.2 1695.1 1946.4 2175.5 
2400.5 2559.3 2596.5 2559.3 2432.3 2160.3 1682.7 1278.2 1073.9 901.4 709.5 566.0 392.0 263.7 168.4 91.1 31.7 2.8 0.0 
974.6 992.5 1014.6 1014.6 963.5 866.9 766.1 760.6 803.4 880.7 977.3 1093.3 1231.3 1365.2 1570.9 1755.9 2047.1 2243.1 
2429.5 2535.8 2544.1 2465.4 2287.3 1928.4 1518.4 1200.9 975.9 760.6 571.5 400.3 254.0 175.3 127.0 74.5 30.4 4.1 0.0 
974.6 996.6 1017.4 1007.7 958.0 850.3 756.5 757.8 804.8 884.8 988.4 1108.5 1247.9 1398.3 1548.8 1790.4 2043.0 2259.7 
2418.5 2495.8 2462.6 2374.3 2131.3 1780.7 1359.7 1078.1 839.3 568.7 407.2 271.9 185.0 125.6 98.0 56.6 22.1 4.1 0.0 
974.6 993.9 1017.4 1010.5 952.5 848.9 756.5 764.7 814.4 893.1 1002.2 1125.0 1258.9 1390.1 1557.1 1800.0 2038.8 2236.2 
2403.3 2472.3 2435.0 2337.0 2099.6 1754.5 1314.1 1040.8 813.1 537.0 385.1 262.3 178.1 120.1 91.1 51.1 22.1 4.1 0.0 
